IESNA:LM-63-2002
[TEST]P1380295
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-6)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB1A-727-U-T2-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 1SQUARE 31W 70CRI 2700K FIXTURE w/ TYPE II DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (26) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.26A 31.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_THDi]6.4%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]2932.4
TILT=NONE
26 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 31.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 78 85 90 95 105 115 125 135 145 155 165 175 180 
438.9 485.7 521.1 532.6 532.6 517.8 476.7 422.4 402.7 433.1 489.0 552.3 650.1 765.1 880.2 972.2 1048.7 1114.4 
1191.7 1276.3 1343.7 1351.1 1244.3 1022.4 696.1 378.1 242.4 166.0 111.8 70.7 40.3 20.5 9.9 4.9 3.3 0.0 0.0 
438.9 484.9 521.9 534.2 532.6 516.9 477.5 425.7 403.5 436.4 485.7 544.9 648.4 761.0 879.4 978.0 1058.5 1130.0 
1201.5 1273.0 1355.2 1357.7 1290.3 1056.9 682.1 387.9 251.5 170.1 115.9 74.8 42.7 22.2 11.5 4.9 2.5 0.0 0.0 
438.9 486.5 520.2 534.2 538.3 524.3 491.5 442.2 412.6 433.1 476.7 537.5 626.2 732.3 862.1 988.7 1072.5 1118.5 
1202.4 1278.8 1364.3 1403.7 1365.9 1189.2 836.6 483.2 310.7 217.8 154.5 93.7 58.4 37.0 23.0 14.8 4.1 0.8 0.0 
438.9 483.2 521.1 538.3 544.1 540.8 516.1 476.7 437.2 434.8 469.3 520.2 586.8 678.8 784.0 884.3 984.6 1068.4 
1149.8 1240.2 1342.9 1424.3 1436.6 1357.7 1162.1 748.7 426.5 302.4 223.5 149.6 103.6 66.6 40.3 16.4 5.8 0.8 0.0 
438.9 484.1 518.6 540.8 555.6 556.4 547.4 523.5 490.6 468.5 475.0 508.7 558.0 627.9 715.0 817.7 913.1 1002.7 1088.9 
1185.1 1291.9 1421.8 1529.5 1536.0 1437.4 1148.1 672.3 367.4 263.8 198.9 125.7 80.5 52.6 28.8 6.6 1.6 0.0 
438.9 480.0 512.8 543.2 563.8 575.3 579.4 575.3 559.7 540.8 526.8 535.0 567.1 612.3 673.9 755.3 853.1 952.5 1054.4 
1153.9 1264.8 1378.2 1536.9 1689.7 1749.7 1664.2 1299.3 715.8 313.9 177.5 116.7 64.9 37.0 22.2 9.0 2.5 0.0 
438.9 470.9 507.9 539.1 563.0 589.3 603.2 620.5 625.4 630.4 632.8 641.0 654.2 680.5 727.3 789.8 874.4 967.3 1079.1 
1198.3 1315.8 1437.4 1553.3 1753.8 2023.4 2254.3 2210.0 1718.5 1024.0 470.1 126.6 67.4 39.4 17.3 9.9 4.1 0.0 
438.9 465.2 493.1 523.5 557.2 584.3 613.9 646.0 680.5 710.9 749.5 772.5 796.4 819.4 854.7 911.4 1004.3 1111.1 
1232.8 1361.8 1494.9 1619.0 1737.4 1865.6 2089.1 2482.8 2819.8 2735.1 2256.8 1573.8 985.4 429.0 97.0 33.7 
14.0 5.8 0.0 
438.9 457.8 480.8 507.1 536.7 565.4 600.8 637.8 687.1 734.7 794.7 850.6 914.7 986.2 1069.2 1173.6 1299.3 1435.8 
1593.6 1737.4 1879.6 2001.2 2108.0 2217.3 2334.1 2544.4 2814.8 2928.2 2721.1 2264.2 1520.4 530.9 127.4 47.7 
15.6 5.8 0.0 
438.9 452.8 475.9 500.5 526.8 558.0 589.3 627.1 669.8 718.3 780.8 839.9 901.6 963.2 1052.8 1162.1 1297.7 1443.2 
1602.6 1769.4 1916.6 2058.7 2201.7 2320.1 2472.1 2681.7 2918.4 2977.6 2752.4 2327.5 1547.5 511.2 108.5 48.5 
16.4 6.6 0.0 
438.9 447.1 463.5 480.0 503.8 524.3 555.6 586.0 618.9 658.3 710.1 756.9 804.6 866.2 932.8 1016.6 1116.9 1232.0 
1354.4 1479.3 1597.7 1693.8 1776.0 1871.3 1974.1 2093.2 2187.8 2156.5 1908.3 1632.2 1086.5 298.3 69.9 32.1 12.3 
5.8 0.0 
438.9 443.8 451.2 460.2 477.5 495.6 513.7 539.1 561.3 587.6 624.6 655.8 685.4 719.1 755.3 806.2 874.4 940.2 1020.7 
1095.5 1158.8 1215.5 1259.1 1301.8 1351.1 1408.6 1451.4 1400.4 1195.8 1017.4 704.3 232.6 44.4 21.4 9.9 5.8 0.0 
438.9 441.3 439.7 446.3 453.7 461.9 467.6 471.7 478.3 485.7 491.5 491.5 480.8 470.9 453.7 443.0 442.2 445.4 457.8 
473.4 492.3 503.8 507.9 491.5 470.9 461.1 401.9 287.6 187.4 120.0 75.6 37.8 18.1 10.7 6.6 4.9 0.0 
438.9 425.7 410.9 399.4 385.4 366.5 339.4 308.2 272.0 230.1 196.4 174.2 157.8 151.2 150.4 148.8 145.5 145.5 147.1 
148.8 144.6 132.3 118.3 100.3 83.8 66.6 51.0 39.4 32.1 25.5 18.9 14.0 9.9 7.4 4.9 3.3 0.0 
438.9 412.6 386.3 350.9 315.6 272.9 221.1 180.8 154.5 139.7 133.1 129.0 125.7 122.5 120.0 116.7 114.2 109.3 104.4 
99.4 94.5 89.6 82.2 72.3 60.0 49.3 41.1 34.5 28.8 23.0 17.3 11.5 7.4 5.8 3.3 2.5 0.0 
438.9 401.1 359.1 304.1 250.7 198.1 161.1 144.6 134.8 126.6 117.5 110.1 105.2 100.3 95.3 91.2 87.9 84.7 81.4 78.1 
73.1 68.2 64.1 59.2 53.4 46.8 40.3 33.7 27.1 18.9 13.1 9.0 6.6 3.3 2.5 1.6 0.0 
438.9 392.8 332.0 269.6 203.8 161.9 146.3 137.2 129.0 118.3 107.7 98.6 91.2 85.5 81.4 77.3 73.1 69.0 66.6 64.1 63.3 
61.6 59.2 55.1 51.0 44.4 37.8 30.4 23.0 16.4 11.5 8.2 4.9 3.3 1.6 1.6 0.0 
438.9 382.2 308.2 235.9 174.2 150.4 141.4 132.3 122.5 110.9 100.3 92.0 86.3 80.5 76.4 72.3 69.0 65.7 63.3 61.6 60.0 58.4 
55.9 52.6 48.5 44.4 38.6 32.9 27.1 21.4 17.3 13.1 8.2 2.5 1.6 1.6 0.0 
438.9 379.7 300.0 215.3 162.7 147.1 139.7 130.7 119.2 108.5 97.8 90.4 83.0 78.1 74.8 71.5 67.4 64.9 61.6 60.8 59.2 57.5 
54.2 51.0 46.8 42.7 37.8 32.1 27.9 23.8 18.9 14.0 7.4 3.3 2.5 1.6 0.0 
438.9 373.1 283.5 198.9 157.0 145.5 137.2 128.2 118.3 106.8 97.0 88.8 81.4 76.4 72.3 69.9 67.4 63.3 60.0 58.4 55.9 54.2 
51.8 47.7 42.7 36.2 30.4 26.3 22.2 18.1 14.8 9.9 4.1 3.3 2.5 1.6 0.0 
438.9 369.0 277.8 192.3 155.3 144.6 136.4 127.4 117.5 106.8 96.2 87.1 78.9 74.0 70.7 68.2 65.7 60.8 58.4 56.7 55.1 53.4 
50.1 44.4 37.0 30.4 23.0 19.7 15.6 12.3 8.2 5.8 3.3 2.5 2.5 1.6 0.0 
438.9 369.8 279.4 191.5 155.3 144.6 138.1 128.2 117.5 106.8 97.0 87.9 78.9 74.0 70.7 69.0 65.7 60.8 58.4 57.5 55.9 52.6 
49.3 43.6 37.0 29.6 22.2 18.1 14.8 11.5 8.2 4.9 3.3 2.5 1.6 0.8 0.0 
